Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41121 NPT - Male adaptor union NPT
Bill of material
SO 41121-8-3/8 NPT 018.1102.180
TYPE
Type
SO 41121-8-3/8 NPT
MATNR
Mat.-Nr.
018.1102.180
DK
8.00 mm
RNPT
Thread NPT
NPT3/8
BAR
Working pressure (PN)
150 bar
M
Thread M
M12x1
SW1
14 mm
SW2
17 mm
L
38.0 mm
IK
10.0 mm
ZK
20.0 mm
EK
6.5 mm
KG
Weight kg/100
4.400 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices