Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41121 NPT - Male adaptor union NPT
Bill of material
SO 41121-15-1/2 NPT 018.1102.534
TYPE
Type
SO 41121-15-1/2 NPT
MATNR
Mat.-Nr.
018.1102.534
DK
15.00 mm
RNPT
Thread NPT
NPT1/2
BAR
Working pressure (PN)
40 bar
M
Thread M
M20x1.5
SW1
24 mm
SW2
22 mm
L
47.0 mm
IK
14.0 mm
ZK
25.0 mm
EK
13.0 mm
KG
Weight kg/100
10.300 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices