Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41124 - Male adaptor union with edge seal
Bill of material
SO 41124-3-1/8 018.1141.040
TYPE
Type
SO 41124-3-1/8
MATNR
Mat.-Nr.
018.1141.040
DK
3.00 mm
G
Thread G
G1/8
BAR
Working pressure (PN)
125 bar
M
Thread M
M6x0.75
SW1
8 mm
SW2
14 mm
L
25.0 mm
D
14.5 mm
IK
8.0 mm
TK
1.0 mm
ZK
12.0 mm
EK
2.5 mm
KG
Weight kg/100
1.400 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices