Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41124 METR - Male adaptor union METR with edge seal
Bill of material
SO 41124-2-M5 018.1143.020
TYPE
Type
SO 41124-2-M5
MATNR
Mat.-Nr.
018.1143.020
DK
2.00 mm
MZK
Thread M
M5
BAR
Working pressure (PN)
125 bar
M
Thread M
M6x0.75
SW1
8 mm
SW2
8 mm
L
18.0 mm
D
10.0 mm
IK
4.5 mm
TK
0.5 mm
ZK
9.5 mm
EK
1.5 mm
KG
Weight kg/100
0.530 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices