Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41124 METR - Male adaptor union METR with edge seal
Bill of material
SO 41124-4-M5 018.1143.080
TYPE
Type
SO 41124-4-M5
MATNR
Mat.-Nr.
018.1143.080
DK
4.00 mm
MZK
Thread M
M5
BAR
Working pressure (PN)
125 bar
M
Thread M
M8x1
SW1
10 mm
SW2
8 mm
L
24.0 mm
D
10.0 mm
IK
4.5 mm
TK
0.5 mm
ZK
13.0 mm
EK
2.2 mm
KG
Weight kg/100
0.950 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices