Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41124 METR - Male adaptor union METR with edge seal
Bill of material
SO 41124-6-M8x1 018.1143.170
TYPE
Type
SO 41124-6-M8x1
MATNR
Mat.-Nr.
018.1143.170
DK
6.00 mm
MZK
Thread M
M8x1
BAR
Working pressure (PN)
250 bar
M
Thread M
M10x1
SW1
12 mm
SW2
12 mm
L
30.5 mm
D
12.5 mm
IK
8.0 mm
TK
1.0 mm
ZK
14.5 mm
EK
3.5 mm
KG
Weight kg/100
1.900 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices