Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41124 METR - Male adaptor union METR with edge seal
Bill of material
SO 41124-9,52-M14x1,5 018.1143.265
TYPE
Type
SO 41124-9,52-M14x1,5
MATNR
Mat.-Nr.
018.1143.265
DK
9.52 mm
MZK
Thread M
M14x1.5
BAR
Working pressure (PN)
125 bar
M
Thread M
M14x1
SW1
17 mm
SW2
19 mm
L
40.0 mm
D
19.5 mm
IK
12.0 mm
TK
1.5 mm
ZK
17.0 mm
EK
7.5 mm
KG
Weight kg/100
5.100 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices