Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41124 METR - Male adaptor union METR with edge seal
Bill of material
SO 41124-13-M22x1,5 018.1143.369
TYPE
Type
SO 41124-13-M22x1,5
MATNR
Mat.-Nr.
018.1143.369
DK
13.00 mm
MZK
Thread M
M22x1.5
BAR
Working pressure (PN)
40 bar
M
Thread M
M20x1.5
SW1
24 mm
SW2
27 mm
L
50.0 mm
D
28.0 mm
IK
14.0 mm
TK
2.5 mm
ZK
22.5 mm
EK
11.0 mm
KG
Weight kg/100
12.200 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices