Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41124 METR - Male adaptor union METR with edge seal
Bill of material
SO 41124-15-M18x1,5 018.1143.390
TYPE
Type
SO 41124-15-M18x1,5
MATNR
Mat.-Nr.
018.1143.390
DK
15.00 mm
MZK
Thread M
M18x1.5
BAR
Working pressure (PN)
40 bar
M
Thread M
M20x1.5
SW1
24 mm
SW2
24 mm
L
48.0 mm
D
23.5 mm
IK
12.0 mm
TK
2.0 mm
ZK
23.0 mm
EK
11.0 mm
KG
Weight kg/100
10.600 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices