Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41124 OR - Male adaptor union with Conovor O-ring seal (NBR)
Bill of material
SO 41124-8-1/4 OR 018.1171.170
TYPE
Type
SO 41124-8-1/4 OR
MATNR
Mat.-Nr.
018.1171.170
DK
8.00 mm
G
Thread G
G1/4
BAR
Working pressure (PN)
150 bar
M
Thread M
M12x1
SW1
14 mm
SW2
19 mm
L
35.0 mm
D
18.5 mm
IK
10.0 mm
ORING
O-Ring
11.1x1.78 mm
TK
1.5 mm
ZK
17.0 mm
EK
6.5 mm
KG
Weight kg/100
3.700 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices