Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41124 OR - Male adaptor union with Conovor O-ring seal (NBR)
Bill of material
SO 41124-8-3/8 OR 018.1171.180
TYPE
Type
SO 41124-8-3/8 OR
MATNR
Mat.-Nr.
018.1171.180
DK
8.00 mm
G
Thread G
G3/8
BAR
Working pressure (PN)
150 bar
M
Thread M
M14x1
SW1
17 mm
SW2
22 mm
L
38.5 mm
D
22.5 mm
IK
10.0 mm
ORING
O-Ring
14.0x1.78 mm
TK
2.0 mm
ZK
18.5 mm
EK
6.5 mm
KG
Weight kg/100
5.000 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices