Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41124 OR - Male adaptor union with Conovor O-ring seal (NBR)
Bill of material
SO 41124-10-1/2 OR 018.1171.285
TYPE
Type
SO 41124-10-1/2 OR
MATNR
Mat.-Nr.
018.1171.285
DK
10.00 mm
G
Thread G
G1/2
BAR
Working pressure (PN)
125 bar
M
Thread M
M16x1
SW1
17 mm
SW2
27 mm
L
42.0 mm
D
27.0 mm
IK
12.0 mm
ORING
O-Ring
18.72x2.62 mm
TK
2.5 mm
ZK
19.0 mm
EK
8.5 mm
KG
Weight kg/100
9.500 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices