Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41124 OR - Male adaptor union with Conovor O-ring seal (NBR)
Bill of material
SO 41124-12,7-1/2 OR 018.1171.434
TYPE
Type
SO 41124-12,7-1/2 OR
MATNR
Mat.-Nr.
018.1171.434
DK
12.70 mm
G
Thread G
G1/2
BAR
Working pressure (PN)
40 bar
M
Thread M
M20x1.5
SW1
24 mm
SW2
27 mm
L
46.0 mm
D
27.0 mm
IK
12.0 mm
ORING
O-Ring
18.72x2.62 mm
TK
2.5 mm
ZK
21.5 mm
EK
11.0 mm
KG
Weight kg/100
10.800 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices