Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41124 OR - Male adaptor union with Conovor O-ring seal (NBR)
Bill of material
SO 41124-15-3/8 OR 018.1171.532
TYPE
Type
SO 41124-15-3/8 OR
MATNR
Mat.-Nr.
018.1171.532
DK
15.00 mm
G
Thread G
G3/8
BAR
Working pressure (PN)
40 bar
M
Thread M
M20x1.5
SW1
24 mm
SW2
22 mm
L
43.5 mm
D
22.5 mm
IK
10.0 mm
ORING
O-Ring
14.8x1.78 mm
TK
2.0 mm
ZK
20.0 mm
EK
10.5 mm
KG
Weight kg/100
9.400 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices