Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41124 OR - Male adaptor union with Conovor O-ring seal (NBR)
Bill of material
SO 41124-15,88-1/2 OR 018.1171.541
TYPE
Type
SO 41124-15,88-1/2 OR
MATNR
Mat.-Nr.
018.1171.541
DK
15.88 mm
G
Thread G
G1/2
BAR
Working pressure (PN)
40 bar
M
Thread M
M24x1.5
SW1
27 mm
SW2
27 mm
L
47.5 mm
D
27.0 mm
IK
12.0 mm
ORING
O-Ring
18.72x2.62 mm
TK
2.5 mm
ZK
21.5 mm
EK
13.0 mm
KG
Weight kg/100
13.420 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices