Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41124 OR - Male adaptor union with Conovor O-ring seal (NBR)
Bill of material
SO 41124-17-3/4 OR 018.1171.598
TYPE
Type
SO 41124-17-3/4 OR
MATNR
Mat.-Nr.
018.1171.598
DK
17.00 mm
G
Thread G
G3/4
BAR
Working pressure (PN)
40 bar
M
Thread M
M28x1.5
SW1
32 mm
SW2
32 mm
L
52.0 mm
D
33.0 mm
IK
12.0 mm
ORING
O-Ring
23.47x2.62 mm
TK
2.5 mm
ZK
22.5 mm
EK
15.0 mm
KG
Weight kg/100
18.000 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices