Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41124 OR METR - Male adaptor union METR with Conovor O-ring seal (NBR)
Bill of material
SO 41124-4-M5 OR 018.1173.080
TYPE
Type
SO 41124-4-M5 OR
MATNR
Mat.-Nr.
018.1173.080
DK
4.00 mm
MZK
Thread M
M5
BAR
Working pressure (PN)
100 bar
M
Thread M
M8x1
SW1
10 mm
SW2
8 mm
L
25.5 mm
D
8.5 mm
IK
5.0 mm
TK
0.5 mm
ORING
Weight kg/100
4x1.50 mm
ZK
14.0 mm
EK
2.2 mm
KG
Weight kg/100
1.100 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices