Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41221 - Female adaptor union
Bill of material
SO 41221-4-1/4 018.1201.065
TYPE
Type
SO 41221-4-1/4
MATNR
Mat.-Nr.
018.1201.065
DK
4.00 mm
G
Thread G
G1/4
BAR
Working pressure (PN)
125 bar
M
Thread M
M10x1
SW1
12 mm
SW2
17 mm
L
31.5 mm
IK
11.0 mm
ZK
13.0 mm
EK
3.4 mm
KG
Weight kg/100
3.200 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices