Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41221 - Female adaptor union
Bill of material
SO 41221-8-1/8 018.1201.160
TYPE
Type
SO 41221-8-1/8
MATNR
Mat.-Nr.
018.1201.160
DK
8.00 mm
G
Thread G
G1/8
BAR
Working pressure (PN)
150 bar
M
Thread M
M12x1
SW1
14 mm
SW2
14 mm
L
31.0 mm
IK
10.0 mm
ZK
13.0 mm
EK
6.5 mm
KG
Weight kg/100
2.300 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices