Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41221 - Female adaptor union
Bill of material
SO 41221-14-3/4 018.1201.506
TYPE
Type
SO 41221-14-3/4
MATNR
Mat.-Nr.
018.1201.506
DK
14.00 mm
G
Thread G
G3/4
BAR
Working pressure (PN)
40 bar
M
Thread M
M20x1.5
SW1
24 mm
SW2
32 mm
L
45.5 mm
IK
17.0 mm
ZK
16.0 mm
EK
12.0 mm
KG
Weight kg/100
14.200 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices