Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41221 - Female adaptor union
Bill of material
SO 41221-15-1/2 018.1201.534
TYPE
Type
SO 41221-15-1/2
MATNR
Mat.-Nr.
018.1201.534
DK
15.00 mm
G
Thread G
G1/2
BAR
Working pressure (PN)
40 bar
M
Thread M
M20x1.5
SW1
24 mm
SW2
27 mm
L
45.0 mm
IK
14.0 mm
ZK
18.5 mm
EK
12.5 mm
KG
Weight kg/100
12.400 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices