Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41221 - Female adaptor union
Bill of material
SO 41221-28-1 018.1201.850
TYPE
Type
SO 41221-28-1
MATNR
Mat.-Nr.
018.1201.850
DK
28.00 mm
G
Thread G
G1
BAR
Working pressure (PN)
16 bar
M
Thread M
M36x2
SW1
41 mm
SW2
41 mm
L
60.5 mm
IK
20.0 mm
ZK
21.0 mm
EK
24.0 mm
KG
Weight kg/100
38.000 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices