Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41221 NPT - Female adaptor union NPT
Bill of material
SO 41221-6-1/4 NPT 018.1202.110
TYPE
Type
SO 41221-6-1/4 NPT
MATNR
Mat.-Nr.
018.1202.110
DK
6.00 mm
RNPT
Thread NPT
NPT1/4
BAR
Working pressure (PN)
250 barr
M
Thread M
M10x1
SW1
12 mm
SW2
17 mm
L
34.0 mm
IK
14.0 mm
ZK
12.5 mm
EK
4.5 mm
KG
Weight kg/100
3.500 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices