Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41221 NPT - Female adaptor union NPT
Bill of material
SO 41221-6,35-1/8 NPT 018.1202.135
TYPE
Type
SO 41221-6,35-1/8 NPT
MATNR
Mat.-Nr.
018.1202.135
DK
6.35 mm
RNPT
Thread NPT
NPT1/8
BAR
Working pressure (PN)
250 barr
M
Thread M
M10x1
SW1
12 mm
SW2
14 mm
L
29.5 mm
IK
10.0 mm
ZK
12.0 mm
EK
4.5 mm
KG
Weight kg/100
2.400 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices