Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41221 NPT - Female adaptor union NPT
Bill of material
SO 41221-10-1/4 NPT 018.1202.270
TYPE
Type
SO 41221-10-1/4 NPT
MATNR
Mat.-Nr.
018.1202.270
DK
10.00 mm
RNPT
Thread NPT
NPT1/4
BAR
Working pressure (PN)
125 barr
M
Thread M
M14x1
SW1
17 mm
SW2
17 mm
L
37.0 mm
IK
14.0 mm
ZK
13.0 mm
EK
8.5 mm
KG
Weight kg/100
4.800 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices