Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41221 NPT - Female adaptor union NPT
Bill of material
SO 41221-12-1/2 NPT 018.1202.400
TYPE
Type
SO 41221-12-1/2 NPT
MATNR
Mat.-Nr.
018.1202.400
DK
12.00 mm
RNPT
Thread NPT
NPT1/2
BAR
Working pressure (PN)
100 barr
M
Thread M
M16x1
SW1
19 mm
SW2
27 mm
L
43.5 mm
IK
18.0 mm
ZK
14.5 mm
EK
10.0 mm
KG
Weight kg/100
10.500 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices