Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41325 - Adjustable union
Bill of material
SO 41325-A12 018.1320.120
TYPE
Type
SO 41325-A12
MATNR
Mat.-Nr.
018.1320.120
DK
12.00 mm
BAR
Working pressure (PN)
60 bar
M
Thread M
M16x1
SW
19 mm
L1
29.0 mm
L2
41.0 mm
EK
9.0 mm
KG
Weight kg/100
6.300 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices