Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41325 - Adjustable union
Bill of material
SO 41325-A15 018.1320.150
TYPE
Type
SO 41325-A15
MATNR
Mat.-Nr.
018.1320.150
DK
15.00 mm
BAR
Working pressure (PN)
40 bar
M
Thread M
M20x1.5
SW
24 mm
L1
32.0 mm
L2
45.0 mm
EK
12.0 mm
KG
Weight kg/100
10.600 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices