Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41325 - Adjustable union
Bill of material
SO 41325-A28 018.1320.280
TYPE
Type
SO 41325-A28
MATNR
Mat.-Nr.
018.1320.280
DK
28.00 mm
BAR
Working pressure (PN)
16 bar
M
Thread M
M36x2
SW
41 mm
L1
49.0 mm
L2
66.0 mm
EK
23.0 mm
KG
Weight kg/100
42.400 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices