Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41326 - Adjustable union radial dismantling
Bill of material
SO 41326-A6 018.1330.060
TYPE
Type
SO 41326-A6
MATNR
Mat.-Nr.
018.1330.060
DK
6.00 mm
BAR
Working pressure (PN)
200 bar
M
Thread M
M10x1
SW
12 mm
L1
30.0 mm
L2
41.0 mm
EK
4.0 mm
KG
Weight kg/100
2.100 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices