Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41326 - Adjustable union radial dismantling
Bill of material
SO 41326-A8 018.1330.080
TYPE
Type
SO 41326-A8
MATNR
Mat.-Nr.
018.1330.080
DK
8.00 mm
BAR
Working pressure (PN)
100 bar
M
Thread M
M12x1
SW
14 mm
L1
33.0 mm
L2
45.0 mm
EK
6.0 mm
KG
Weight kg/100
2.800 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices