Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41326 - Adjustable union radial dismantling
Bill of material
SO 41326-A10 018.1330.100
TYPE
Type
SO 41326-A10
MATNR
Mat.-Nr.
018.1330.100
DK
10.00 mm
BAR
Working pressure (PN)
80 bar
M
Thread M
M14x1
SW
17 mm
L1
38.0 mm
L2
50.0 mm
EK
8.0 mm
KG
Weight kg/100
5.000 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices