Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41326 - Adjustable union radial dismantling
Bill of material
SO 41326-A12 018.1330.120
TYPE
Type
SO 41326-A12
MATNR
Mat.-Nr.
018.1330.120
DK
12.00 mm
BAR
Working pressure (PN)
60 bar
M
Thread M
M16x1
SW
19 mm
L1
40.0 mm
L2
52.0 mm
EK
9.0 mm
KG
Weight kg/100
6.800 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices