Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41421 - Adaptor union with soldering nipple
Bill of material
SO 41421-6.35 018.1400.120
TYPE
Type
SO 41421-6.35
MATNR
Mat.-Nr.
018.1400.120
DK
6.35 mm
BAR
Working pressure (PN)
250 bar
M
Thread M
M10x1
SW1
12 mm
SW2
10 mm
L
21.5 mm
FK
6.0 mm
XK
3.0 mm
ZK
14.0 mm
EK
4.0 mm
KG
Weight kg/100
1.500 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices