Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41421 - Adaptor union with soldering nipple
Bill of material
SO 41421-8 018.1400.140
TYPE
Type
SO 41421-8
MATNR
Mat.-Nr.
018.1400.140
DK
8.00 mm
BAR
Working pressure (PN)
150 bar
M
Thread M
M12x1
SW1
14 mm
SW2
12 mm
L
24.0 mm
FK
9.0 mm
XK
4.0 mm
ZK
16.0 mm
EK
6.0 mm
KG
Weight kg/100
2.200 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices