Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41421 - Adaptor union with soldering nipple
Bill of material
SO 41421-10 018.1400.180
TYPE
Type
SO 41421-10
MATNR
Mat.-Nr.
018.1400.180
DK
10.00 mm
BAR
Working pressure (PN)
125 bar
M
Thread M
M14x1
SW1
17 mm
SW2
14 mm
L
27.0 mm
FK
11.0 mm
XK
5.0 mm
ZK
17.0 mm
EK
8.0 mm
KG
Weight kg/100
3.600 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices