Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41421 - Adaptor union with soldering nipple
Bill of material
SO 41421-12 018.1400.200
TYPE
Type
SO 41421-12
MATNR
Mat.-Nr.
018.1400.200
DK
12.00 mm
BAR
Working pressure (PN)
100 bar
M
Thread M
M16x1
SW1
19 mm
SW2
17 mm
L
29.0 mm
FK
14.0 mm
XK
6.0 mm
ZK
18.0 mm
EK
10.0 mm
KG
Weight kg/100
4.900 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices