Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41421 - Adaptor union with soldering nipple
Bill of material
SO 41421-14 018.1400.260
TYPE
Type
SO 41421-14
MATNR
Mat.-Nr.
018.1400.260
DK
14.00 mm
BAR
Working pressure (PN)
40 bar
M
Thread M
M20x1.5
SW1
24 mm
SW2
22 mm
L
33.0 mm
FK
17.0 mm
XK
6.0 mm
ZK
20.5 mm
EK
12.0 mm
KG
Weight kg/100
8.500 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices