Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41421 - Adaptor union with soldering nipple
Bill of material
SO 41421-19 018.1400.360
TYPE
Type
SO 41421-19
MATNR
Mat.-Nr.
018.1400.360
DK
19.00 mm
BAR
Working pressure (PN)
25 bar
M
Thread M
M28x1.5
SW1
32 mm
SW2
30 mm
L
41.0 mm
FK
23.0 mm
XK
7.0 mm
ZK
23.5 mm
EK
16.0 mm
KG
Weight kg/100
17.800 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices