Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41521 RED - Panel mount reduction union max. panel thickness 5 mm
Bill of material
SO 41521-6-6,35 018.1504.119
TYPE
Type
SO 41521-6-6,35
MATNR
Mat.-Nr.
018.1504.119
DK
6.00 mm
DK2
6.35 mm
BAR
Working pressure (PN)
250 bar
M1
Thread M
M10x1
M2
Thread M
M10x1
SW1
12 mm
SW2
14 mm
SW3
SW5
14 mm
L1
21.0 mm
L2
26.5 mm
B
10.5 mm
ZK1
13.5 mm
ZK2
19.0 mm
EK
4.5 mm
KG
Weight kg/100
3.600 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices