Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41521 RED - Panel mount reduction union max. panel thickness 5 mm
Bill of material
SO 41521-10-8 018.1504.190
TYPE
Type
SO 41521-10-8
MATNR
Mat.-Nr.
018.1504.190
DK
10.00 mm
DK2
8.00 mm
BAR
Working pressure (PN)
150 bar
M1
Thread M
M14x1
M2
Thread M
M14x1
SW1
17 mm
SW2
19 mm
SW3
SW5
19 mm
L1
25.5 mm
L2
31.0 mm
B
14.5 mm
ZK1
15.5 mm
ZK2
21.0 mm
EK
6.5 mm
KG
Weight kg/100
8.100 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices