Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41521 RED - Panel mount reduction union max. panel thickness 5 mm
Bill of material
SO 41521-15-12,7 018.1504.427
TYPE
Type
SO 41521-15-12,7
MATNR
Mat.-Nr.
018.1504.427
DK
15.00 mm
DK2
12.70 mm
BAR
Working pressure (PN)
40 bar
M1
Thread M
M20x1.5
M2
Thread M
M20x1.5
SW1
24 mm
SW2
27 mm
SW3
SW5
27 mm
L1
32.0 mm
L2
37.0 mm
B
20.5 mm
ZK1
19.5 mm
ZK2
24.5 mm
EK
11.0 mm
KG
Weight kg/100
18.200 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices