Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41521 RED - Panel mount reduction union max. panel thickness 5 mm
Bill of material
SO 41521-18-15 018.1504.610
TYPE
Type
SO 41521-18-15
MATNR
Mat.-Nr.
018.1504.610
DK
18.00 mm
DK2
15.00 mm
BAR
Working pressure (PN)
40 bar
M1
Thread M
M24x1.5
M2
Thread M
M24x1.5
SW1
27 mm
SW2
30 mm
SW3
SW5
27 mm
L1
33.5 mm
L2
36.5 mm
B
24.5 mm
ZK1
19.5 mm
ZK2
22.5 mm
EK
18.0 mm
KG
Weight kg/100
22.300 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices