Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41524 RED - Panel mount reduction union max. panel thickness 16 mm
Bill of material
SO 41524-8-6 018.1544.140
TYPE
Type
SO 41524-8-6
MATNR
Mat.-Nr.
018.1544.140
DK
8.00 mm
DK2
6.00 mm
BAR
Working pressure (PN)
250 bar
M1
Thread M
M12x1
M2
Thread M
M12x1
SW1
14 mm
SW2
17 mm
SW3
SW5
17 mm
L1
23.0 mm
L2
40.0 mm
B
12.5 mm
ZK1
15.0 mm
ZK2
32.0 mm
EK
4.5 mm
KG
Weight kg/100
6.000 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices