Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41524 RED - Panel mount reduction union max. panel thickness 16 mm
Bill of material
SO 41524-12-10 018.1544.240
TYPE
Type
SO 41524-12-10
MATNR
Mat.-Nr.
018.1544.240
DK
12.00 mm
DK2
10.00 mm
BAR
Working pressure (PN)
100 bar
M1
Thread M
M16x1
M2
Thread M
M16x1
SW1
19 mm
SW2
22 mm
SW3
SW5
19 mm
L1
27.0 mm
L2
43.0 mm
B
16.5 mm
ZK1
16.0 mm
ZK2
32.0 mm
EK
8.5 mm
KG
Weight kg/100
10.700 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices