Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41524 RED - Panel mount reduction union max. panel thickness 16 mm
Bill of material
SO 41524-15-12 018.1544.420
TYPE
Type
SO 41524-15-12
MATNR
Mat.-Nr.
018.1544.420
DK
15.00 mm
DK2
12.00 mm
BAR
Working pressure (PN)
40 bar
M1
Thread M
M20x1.5
M2
Thread M
M20x1.5
SW1
24 mm
SW2
27 mm
SW3
SW5
27 mm
L1
32.0 mm
L2
46.0 mm
B
20.5 mm
ZK1
19.5 mm
ZK2
33.5 mm
EK
10.0 mm
KG
Weight kg/100
19.500 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices