Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41625 NPT - Adjustable male adaptor union NPT
Bill of material
SO 41625-A8-1/4 NPT 018.1622.170
TYPE
Type
SO 41625-A8-1/4 NPT
MATNR
Mat.-Nr.
018.1622.170
DK
8.00 mm
RNPT
Thread NPT
NPT1/4
BAR
Working pressure (PN)
100 bar
M
Thread M
M12x1
SW1
14 mm
SW2
14 mm
L
41.0 mm
ZK
34.5 mm
EK
6.0 mm
KG
Weight kg/100
3.150 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices