Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41625 NPT - Adjustable male adaptor union NPT
Bill of material
SO 41625-A10-1/4 NPT 018.1622.270
TYPE
Type
SO 41625-A10-1/4 NPT
MATNR
Mat.-Nr.
018.1622.270
DK
10.00 mm
RNPT
Thread NPT
NPT1/4
BAR
Working pressure (PN)
80 bar
M
Thread M
M14x1
SW1
17 mm
SW2
14 mm
L
42.5 mm
ZK
36.0 mm
EK
8.0 mm
KG
Weight kg/100
3.955 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices