Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41625 NPT - Adjustable male adaptor union NPT
Bill of material
SO 41625-A12-3/8 NPT 018.1622.390
TYPE
Type
SO 41625-A12-3/8 NPT
MATNR
Mat.-Nr.
018.1622.390
DK
12.00 mm
RNPT
Thread NPT
NPT3/8
BAR
Working pressure (PN)
60 bar
M
Thread M
M16x1
SW1
19 mm
SW2
17 mm
L
45.0 mm
ZK
39.0 mm
EK
9.0 mm
KG
Weight kg/100
5.950 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices