Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41625 NPT - Adjustable male adaptor union NPT
Bill of material
SO 41625-A12-1/2 NPT 018.1622.400
TYPE
Type
SO 41625-A12-1/2 NPT
MATNR
Mat.-Nr.
018.1622.400
DK
12.00 mm
RNPT
Thread NPT
NPT1/2
BAR
Working pressure (PN)
60 bar
M
Thread M
M16x1
SW1
19 mm
SW2
22 mm
L
51.0 mm
ZK
45.0 mm
EK
9.0 mm
KG
Weight kg/100
9.380 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices